Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-K-MZ-Ex PG - HSK Ex-e for special applications
Bill of material
HSK-K-MZ-Ex 1.215.1101.14
AG
Thread
PG 11
D1
6-10 mm
GL
15 mm
H
32.5 mm
SW
22 mm
BN
Order No.
1.215.1101.14
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices